2.4.33 ADCHS_CMP_EVENT_MODE Enum
C
typedef enum { // Comparator event is generated when ADC value is lower than comparator lower threshold ADCHS_CMP_EVENT_MODE_IELOLO = 0x01, // Comparator event is generated when ADC value is higher than or equal to comparator lower threshold ADCHS_CMP_EVENT_MODE_IELOHI = 0x02, // Comparator event is generated when ADC value is lower than comparator higher threshold ADCHS_CMP_EVENT_MODE_IEHILO = 0x04, // Comparator event is generated when ADC value is higher than or equal to comparator higher threshold ADCHS_CMP_EVENT_MODE_IEHIHI = 0x08, // Comparator event is generated when ADC value is between the comparator lower and higher threshold ADCHS_CMP_EVENT_MODE_IEBTWN = 0x10, }ADCHS_CMP_EVENT_MODE;
Summary
Identifies ADCHS comparator event modes
Description
This enumeration identifies ADCHS event modes. This may be used with the ADCHS_Comparator1EventModeSet() API to set the event mode.
Remarks
None.