2.4.38 ADCHS_DMA_CALLBACK Typedef
C
typedef void (*ADCHS_DMA_CALLBACK)(ADCHS_DMA_STATUS dmaStatus, uintptr_t context)
Summary
Defines the function pointer data type and function signature for the adchs DMA interrupt callback function.
Description
This data type defines the function pointer and function signature for the adchs DMA interrupt callback function. The adchs peripheral will call back the client's function with this signature at the DMA transfer.
Parameters
Param | Description |
---|---|
dmaStatus | ADCHS DMA status |
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
Returns
None.
Remarks
None.