2.37.2 ECIA_GIRQBlockDisable Function
C
void ECIA_GIRQBlockDisable(ECIA_GIRQ_BLOCK_NUM block)
Summary
Disables the given GIRQ block
Description
Disables the interruput generation from the given GIRQ block to NVIC
Precondition
None.
Parameters
Param | Description |
---|---|
block | One of the GIRQ block number from the enum ECIA_GIRQ_BLOCK_NUM |
Returns
None
Example
ECIA_GIRQBlockDisable(ECIA_GIRQ_BLOCK_NUM8);
Remarks
None