2.37.16 ECIA_INT_SOURCE Enum
C
Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the interrupt source in various ECIA APIs
Description
This enum is used to to specify the interrupt source in various ECIA APIs
Remarks
None