2.90.12 RNG_Poly2Set Function

C

void RNG_Poly2Set (uint32_t poly);

Summary

Loads a value into the RNGPOLY2 register.

Description

The polynomial equation for PRNG is set via the RNGPOLYx registers. Use this function to set the polynomial.

Precondition

None.

Parameters

Value to be loaded into RNGPOLY2 register.

Returns

None.

Example

RNG_Poly2Set(0x00000003);

Remarks

None.