2.73.44 NVMCTRL_FLASH_BLOCKSIZE Macro

C

The block size varies based on device family. Refer to the generated header file for the actual block size value.

Summary

Defines the size (in bytes) of a NVMCTRL Block.

Description

This constant defines the size (in bytes) of a NVM Block. It is recommended for the target application to use this constant in place of hardcoded literals.

Remarks

None.