2.73.25 NVMCTRL_SmartEepromSectorReallocate Function
C
void NVMCTRL_SmartEepromSectorReallocate( void )
Summary
Performs sector reallocation for the SmartEEPROM.
Description
When automatic page reallocation is disabled, the application code has to check whether the active sector is full, before issuing a write. if the sector is full, it must call the API NVMCTRL_SmartEepromSectorReallocate to trigger a sector reallocation.
Precondition
None.
Parameters
None
Returns
Performs sector reallocation for the SmartEEPROM.
Example
if (NVMCTRL_SmartEEPROM_IsActiveSectorFull()) { NVMCTRL_SmartEepromSectorReallocate(); }
Remarks
None.