2.73.37 NVMCTRL_DATA_FLASH_SIZE Macro
C
The data flash size varies based on device family. Refer to the generated header file for the actual data flash size value.
Summary
Defines the size (in bytes) of DATA_FLASH.
Description
This constant defines the size (in bytes) of DATA_FLASH. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.