2.73.47 NVMCTRL_DATA_FLASH_ROWSIZE Macro
C
The data flash row size varies based on device family. Refer to the generated header file for the actual data flash row size value.
Summary
Defines the size (in bytes) of a NVMCTRL DATA_FLASH Row.
Description
This constant defines the size (in bytes) of a NVM DATA_FLASH Row. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.