2.73.57 NVMCTRL_SECURE_MEMORY_REGION Enum

C

typedef enum
{
    /* Secure Application Region */
    NVMCTRL_SECURE_MEMORY_REGION_APPLICATION = NVMCTRL_SULCK_AS_Msk,
    
    /* Secure Bootloader Region */
    NVMCTRL_SECURE_MEMORY_REGION_BOOTLOADER = NVMCTRL_SULCK_BS_Msk,
    
    /* Secure DataFlash */
    NVMCTRL_SECURE_MEMORY_REGION_DATA = NVMCTRL_SULCK_DS_Msk
    
} NVMCTRL_SECURE_MEMORY_REGION;

Summary

Defines the NVMCTRL Secure Memory Region.

Description

This enumeration defines the NVMCTRL Secure Memory Region.

Remarks

This NVMCTRL_SECURE_MEMORY_REGION enum is only available in trustZone supported devices.