2.73.24 NVMCTRL_SmartEEPROM_IsActiveSectorFull Function
C
bool NVMCTRL_SmartEEPROM_IsActiveSectorFull( void )
Summary
Check whether active sector used by the SmartEEPROM is full.
Description
When automatic page reallocation is disabled, the application code has to check whether the active sector is full, before issuing a write. if the sector is full, it must call the API NVMCTRL_SmartEepromSectorReallocate to trigger a sector reallocation.
Precondition
None.
Parameters
None
Returns
Returns true is the active sector is full.
Example
if (NVMCTRL_SmartEEPROM_IsActiveSectorFull()) { NVMCTRL_SmartEepromSectorReallocate(); }
Remarks
None.