2.73.9 NVMCTRL_StatusGet Function
C
uint16_t NVMCTRL_StatusGet( void )
Summary
Returns status conditions of NVM controller.
Description
This function returns the content of status register.
Precondition
None.
Parameters
None
Returns
Returns the content of status register.
Example
uint16_t nvm_status = 0;
nvm_status = NVMCTRL_StatusGet();
Remarks
None.