2.131.42 USARTx_LIN_TransferComplete Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
uint8_t USARTx_LIN_TransferComplete(void)
Summary
This API allows the application to check if the requested data transfer is completed or not.
Description
This API allows the application to check if the requested data transfer is completed or not.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Parameters
None
Returns
It returns 0 if the requested transfer is not completed
It returns value greater than 0 if the requested transfer is completed
Example
uint8_t txBuffer[10]; uint8_t nTxBytes = 0; nTxBytes = 0; txBuffer[nTxBytes++] = pid; txBuffer[nTxBytes++] = 0x01; USART0_Write(txBuffer, nTxBytes); /*Wait till transfer request is completed*/ while(USART0_LIN_TransferComplete() == 0U);
Remarks
None