2.131.33 USARTx_LIN_ChecksumEnable Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
void USARTx_LIN_ChecksumEnable(bool checksumEnable)
Summary
This API allows the application to Enable/Disable checksum during data transfer.
Description
This API allows the application to Enable/Disable checksum during data transfer.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Parameters
| Param | Description |
|---|---|
| checksumEnable | Enable/Disable checksum true - checksum Enabled false - checksum Disabled |
Returns
None
Example
/* LIN hardware checksum is Enabled*/ USART0_LIN_ChecksumEnable(true);
Remarks
None