2.131.34 USARTx_LIN_ChecksumTypeSet Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
void USARTx_LIN_ChecksumTypeSet(USART_LIN_CHECKSUM_TYPE checksumType)
Summary
This API allows the application to set the type of checksum to be used during data transfer.
Description
This API allows the application to set the type of checksum to be used during data transfer.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Checksum must be enabled using USARTx_LIN_ChecksumEnable API
Parameters
| Param | Description |
|---|---|
| checksumType | Type of checksum to be used which is defined by enum USART_LIN_CHECKSUM_TYPE |
Returns
None
Example
/* LIN checksum type is set to 2.0 Enhanced checksum mode. this setting is not having any impact if checksum feature is disabled */ USART0_LIN_ChecksumTypeSet(USART_LIN_2_0_ENHANCHED_CHECKSUM);
Remarks
None