2.131.40 USARTx_LIN_ParityEnable Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
void USARTx_LIN_ParityEnable(bool parityEnable)
Summary
This API allows the application to Enable/Disable LIN Identifier parity mode.
Description
This API allows the application to Enable/Disable LIN Identifier parity mode.
If Parity mode is Enabled:
– During header transmission, the parity bits are computed and sent
– During header reception, the parity bits of the identifier are checked.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Parameters
| Param | Description |
|---|---|
| parityEnable | Enable/Disable LIN Identifier parity mode true - checksum Enabled false - checksum Disabled |
Returns
None
Example
/* LIN identifier parity is disabled*/ USART0_LIN_ParityEnable(false);
Remarks
None