2.131.46 USART_ERROR Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
USART_ERROR_NONE = 0,
USART_ERROR_OVERRUN = US_CSR_USART_OVRE_Msk,
USART_ERROR_PARITY = US_CSR_USART_PARE_Msk,
USART_ERROR_FRAMING = US_CSR_USART_FRAME_Msk
} USART_ERROR;
Summary
Defines the data type for the USART peripheral errors.
Description
This may be used to check the type of error occurred with the USART peripheral during error status. An error of type USART_ERROR is returned by the USARTx_ErrorGet API.
Remarks
None.