2.131.49 USART_STOP_BIT Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
USART_STOP_1_BIT = US_MR_USART_NBSTOP_1_BIT,
USART_STOP_1_5_BIT = US_MR_USART_NBSTOP_1_5_BIT,
USART_STOP_2_BIT = US_MR_USART_NBSTOP_2_BIT,
/* Force the compiler to reserve 32-bit memory for each enum */
USART_STOP_INVALID = 0xFFFFFFFF
} USART_STOP;
Summary
Defines the length of stop bits.
Description
This may be in the USRTx_SerialSetup API to change the UART stop bits configuration
Remarks
None.