2.131.50 USART_SERIAL_SETUP Struct
C
/* Blocking, non-blocking and ring buffer mode */
typedef struct
{
uint32_t baudRate;
USART_PARITY parity;
USART_DATA dataWidth;
USART_STOP stopBits;
} USART_SERIAL_SETUP;
Summary
Defines the data type for the USART serial setup.
Description
This can be used to define a serial setup which may then be used to change the serial setup of the USART dynamically by passing an instance of this struct as an argument to the USARTx_SerialSetup API.
Remarks
None.