2.131.62 USART_LIN_NACT Enum
C
/* Blocking and ring buffer mode */
typedef enum
{
USART_LIN_NACT_PUBLISH = US_LINMR_NACT_PUBLISH,
USART_LIN_NACT_SUBSCRIBE = US_LINMR_NACT_SUBSCRIBE,
USART_LIN_NACT_IGNORE = US_LINMR_NACT_IGNORE,
} USART_LIN_NACT;
Summary
Defines the data type for the USART LIN node action bits
Description
This may be used in the USARTx_LIN_NodeActionSet API to change the LIN node action bit configuration
Remarks
None