2.131.26 USARTx_SPI_Initialize Function
C
/* x = USART SPI instance number */ /* USART SPI master mode */ void USARTx_SPI_Initialize (void)
Summary
Initializes SPI module of the device
Description
This function initializes SPI PLIB of the device with the values configured in MCC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.
Precondition
MCC GUI should be configured with the right values.
Parameters
None.
Returns
None.
Example
USART1_SPI_Initialize();
Remarks
This function must be called only once and before any other SPI function is called.