2.131.48 USART_PARITY Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
USART_PARITY_NONE = US_MR_USART_PAR_NO,
USART_PARITY_ODD = US_MR_USART_PAR_ODD,
USART_PARITY_EVEN = US_MR_USART_PAR_EVEN,
USART_PARITY_MARK = US_MR_USART_PAR_MARK,
USART_PARITY_SPACE = US_MR_USART_PAR_SPACE,
USART_PARITY_MULTIDROP = US_MR_USART_PAR_MULTIDROP,
/* Force the compiler to reserve 32-bit memory for each enum */
USART_PARITY_INVALID = 0xFFFFFFFF
} USART_PARITY;
Summary
Defines the type of parity for USART peripheral.
Description
This may be in the USARTx_SerialSetup API to change the parity configuration
Remarks
None.