2.131.57 USART_SPI_TRANSFER_SETUP Struct
C
/* USART SPI master mode */
typedef struct
{
uint32_t clockFrequency;
USART_SPI_CLOCK_PHASE clockPhase;
USART_SPI_CLOCK_POLARITY clockPolarity;
USART_SPI_DATA_BITS dataBits;
}USART_SPI_TRANSFER_SETUP;
Summary
Data structure containing the USART SPI parameters which can be changed at run time
Description
This structure identifies the possible setup parameters for USART SPI which can be changed at run time. An instance of this structure is passed as a parameter to the USARTx_SPI_TransferSetup API.
Remarks
None.