Bits 15:8 – TCKI9R[7:0] Assign MCCP Timer9 Input (TCKI9) to the
Corresponding RPn Pin bits
Bits 7:0 – CLCINHR[7:0] Assign CLC Input H (CLCINH) to the Corresponding RPn Pin
bits
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.