8.12.55 Peripheral Pin Select Output Register 10

Note:
  1. These register bits are used only for communication with the Secure Subsystem and are not available for general purpose.
  2. These register bits are remapped to the SCK of the corresponding SPI, which is used for communication with the Secure Subsystem.
Name: RPOR10
Offset: 0xD94

Bit 15141312111098 
   RP53R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   Reserved[5:0] 
Access rrrrrr 
Reset 000000 

Bits 13:8 – RP53R[5:0]  Peripheral Output Function is Assigned to RP53 Output Pin bits(1,2)

Bits 5:0 – Reserved[5:0]