These register bits are used only
for communication with the Secure Subsystem and are not available for general
purpose.
These register bits are
remapped to the SDO of the corresponding SPI, which is used for
communication with the Secure Subsystem.
Name:
RPOR13
Offset:
0xD9A
Bit
15
14
13
12
11
10
9
8
RP59R[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RP58R[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bits 13:8 – RP59R[5:0]
Peripheral Output Function is Assigned to RP59 Output Pin bits
Bits 5:0 – RP58R[5:0]
Peripheral Output Function is Assigned to RP58 Output Pin
bits(1,2)
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.