8.12.62 Peripheral Pin Select Output Register 17
Legend: r = Reserved bit
| Name: | RPOR17 |
| Offset: | 0xDA2 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved[5:0] | |||||||||
| Access | r | r | r | r | r | r | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RP66R[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||