8.12.79 Peripheral Pin Select Output Register 34

Note:
  1. These are virtual output ports.
Name: RPOR34
Offset: 0xDC4

Bit 15141312111098 
   RP177R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP176R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP177R[5:0]  Peripheral Output Function is Assigned to RP177 Output Pin bits(1)

Bits 5:0 – RP176R[5:0]  Peripheral Output Function is Assigned to RP176 Output Pin bits(1)