These register bits are
assigned a value of 52 to allow communication with the Secure
Subsystem.
Name:
RPINR22
Offset:
0xD30
Bit
15
14
13
12
11
10
9
8
SCK2R[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SDI2R[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:8 – SCK2R[7:0] Assign SPI2 Clock Input (SCK2IN) to the Corresponding RPn Pin bits
Bits 7:0 – SDI2R[7:0]
Assign SPI2 Data Input (SDI2) to the Corresponding RPn Pin bits(1)
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.