8.12.44 Peripheral Pin Select Input Register 49

Name: RPINR49
Offset: 0xD66

Bit 15141312111098 
 U3CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U2CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – U3CTSR[7:0]  Assign UART3 Clear-to-Send (U3CTS) to the Corresponding RPn Pin bits

Bits 7:0 – U2CTSR[7:0]  Assign UART2 Clear-to-Send (U2CTS) to the Corresponding RPn Pin bits