32.6.9 Channel n Interrupt Enable Clear

Important: For PIC32CM LS00/LS60 Non-Secure accesses, read and write accesses (RW*) are allowed only if the security attribution for the corresponding channel (CHANNELx) is set as Non-Secured in the NONSECCHAN register.
Name: CHINTENCLR
Offset: 0x24 + n*0x08 [n=0..7]
Reset: 0x00
Property: PAC Write-Protection, Mix-Secure

Bit 76543210 
       EVDOVR 
Access RW/RW*/RWRW/RW*/RW 
Reset 00 

Bit 1 – EVD Channel Event Detected Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Event Detected Channel Interrupt Enable bit, which disables the Event Detected Channel interrupt.

ValueDescription
0 The Event Detected Channel interrupt is disabled.
1 The Event Detected Channel interrupt is enabled.

Bit 0 – OVR Channel Overrun Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Overrun Channel Interrupt Enable bit, which disables the Overrun Channel interrupt.

ValueDescription
0 The Overrun Channel interrupt is disabled.
1 The Overrun Channel interrupt is enabled.