32.6.13 Event User m
USERm | User Multiplexer | Description | Path Type |
---|---|---|---|
m=0 | TUNE | DFLLULP Tune (OSCCTRL) | A |
m=1 | TAMPEVT | RTC Tamper | A,S,R |
m=2 | AUTOW | NVMCTRL Auto-Write | A |
m=3..6 | EVU0-3 | PORT Event | A |
m=7..14 | CH0-7 | DMA Channel Event | A,S,R |
m=15 | EVU | TC0 EVU | A |
m=16 | EVU | TC1 EVU | A |
m=17 | EVU | TC2 EVU | A |
m=18..19 | EV0-1 | TCC0 EVU | A,S,R |
m=20..23 | MC0-3 | TCC0 MC | A,S,R |
m=24..25 | EV0-1 | TCC1 EVU | A,S,R |
m=26..27 | MC0-1 | TCC1 MC | A,S,R |
m=28..29 | EV0-1 | TCC2 EVU | A,S,R |
m=30..31 | MC0-1 | TCC2 MC | A,S,R |
m=32..33 | EV0-1 | TCC3 EVU | A,S,R |
m=34..37 | MC0-3 | TCC3 MC | A,S,R |
m=38 | START | ADC Start Conversion | A,S,R |
m=39 | FLUSH | Flush ADC | A,S,R |
m=40..43 | COMP0-3 | AC Start Comparator | A |
m=44..45 | START0-1 | DAC Start Conversion | A |
m=46 | STCONV | PTC Start Conversion | A,S,R |
m=47 | DSEQR | PTC Sequencing | A,S,R |
m=48..51 | LUT0-3 | CCL LUT Input | A |
Note:
- A = Asynchronous path, S = Synchronous path, R = Resynchronized path.
USERm | User Multiplexer | Description | Path Type |
---|---|---|---|
m = 0 | TUNE | DFLLULP Tune (OSCCTRL) | A |
m = 1 | TAMPEVT | RTC Tamper | A, S, R |
m = 2 | AUTOW | NVMCTRL Auto-Write | A |
m = 3..6 | EVU0-3 | PORT Event | A |
m = 7..14 | CH0-7 | DMA Channel Event | A, S, R |
m = 15 | EVU | TC0 EVU | A |
m = 16 | EVU | TC1 EVU | A |
m = 17 | EVU | TC2 EVU | A |
m = 18 | START | ADC Start Conversion | A, S, R |
m = 19 | FLUSH | Flush ADC | A, S, R |
m = 20..21 | COMP0-1 | AC Start Comparator | A |
m = 22..23 | START0-1 | DAC Start Conversion | A |
m = 24 | STCONV | PTC Start Conversion | A, S, R |
m = 25 | DSEQR | PTC Sequencing | A, S, R |
m = 26..27 | LUT0-1 | CCL LUT Input | A |
Note:
- A = Asynchronous path, S = Synchronous path, R = Resynchronized path.
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read and
write accesses (RW*) are allowed only if the security attribution for the corresponding
event user (USERx) is set as Non-Secured in the NONSECUSER register.
Name: | USERm |
Offset: | 0x0120 + m*0x01 [m=0..51] |
Reset: | 0x0 |
Property: | PAC Write-Protection, Mix-Secure |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNEL[3:0] | |||||||||
Access | R/W/RW*/RW | R/W/RW*/RW | R/W/RW*/RW | R/W/RW*/RW | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CHANNEL[3:0] Channel Event Selection
These bits select channel n to connect to the event user m.
Note: A value x of this bit field selects
channel n = x-1.
Value | Description |
---|---|
0x00 | No channel selected |
0x01 | Channel 0 selected |
0x02 | Channel 1 selected |
0x03 | Channel 2 selected |
0x04 | Channel 3 selected |
0x05 | Channel 4 selected |
0x06 | Channel 5 selected |
0x07 | Channel 6 selected |
0x08 | Channel 7 selected |
0x09 | Channel 8 selected |
0x0A | Channel 9 selected |
0x0B | Channel 10 selected |
0x0C | Channel 11 selected |
0x0D - 0x0F | Reserved |
Value | Description |
---|---|
0x00 | No channel selected |
0x01 | Channel 0 selected |
0x02 | Channel 1 selected |
0x03 | Channel 2 selected |
0x04 | Channel 3 selected |
0x05 - 0x0F | Reserved |