49.23 AC Electrical Specifications

Table 49-31. Analog Comparator Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFFInput Offset Voltage-70—70mV

COMPCTRLn.SPEED = 0x0

-55—55

COMPCTRLn.SPEED = 0x1

-48—48

COMPCTRLn.SPEED = 0x2

-42—42

COMPCTRLn.SPEED = 0x3

CMP_4VINInput Voltage RangeAVSS —AVDD VWith respect to AVSS and AVDD
CMP_5VHYST Input Hysteresis Voltage10—74mVCOMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x0

22—106COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x1

37—129COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x2

49—150COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x3

CMP_15TRESPSS (3)Small Signal Response Time——12.3µs

Comparator ref voltage=AVDD/2,

COMPCTRLn.HYSTEN = 0x0,

COMPCTRLn.SPEED = 0x0,

Input overdrive = ± 100mV

—2.6

Comparator ref voltage=AVDD/2,

COMPCTRLn.HYSTEN = 0x0,

COMPCTRLn.SPEED = 0x1,

Input overdrive = ± 100mV

—1.4

Comparator ref voltage=AVDD/2,

COMPCTRLn.HYSTEN = 0x0,

COMPCTRLn.SPEED = 0x2,

Input overdrive = ± 100mV

—0.77

Comparator ref voltage=AVDD/2,

COMPCTRLn.HYSTEN = 0x0,

COMPCTRLn.SPEED = 0x3,

Input overdrive = ± 100mV

CMP_19COUTVALComparator Enabled to Output Valid——71µs

COMPCTRLn.SPEED = 0x0

—4.5

COMPCTRLn.SPEED = 0x1

—3.2

COMPCTRLn.SPEED = 0x2

—2.7

COMPCTRLn.SPEED = 0x3

CMP_21ACIREFComparator Internal Band Gap Voltage ReferenceVR_9, VR_25, VR_27VVR_9, VR_25, VR_27: Refer to

Internal Voltage Reference Specifications.

CMP_23CVREFRNGComparator Voltage Reference Input RangeNote (2)—AVDD-0.1

or Note (2)

whichever is lower

V—
CMP_25fGCLK_ACComp digital input Clk Freq——FCLK_49MHzFCLK_49: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. Typical values at 25°C only.
  2. Comparator Ref voltage cannot exceed (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CVREFRNG ≥ (VIN(min) + abs(VIOFF(min)) + (CMP_5(max) + 50mV)) .
  3. TRESPSS_XX is measured from VIN transition to CMPx output toggle. It takes into account only analog propagation delay.