49.20 DAC Module Electrical Specifications

Table 49-24. DAC Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_1DRESDAC Resolution——12Bits—
DAC_3DCLKInternal DAC Clock Frequency (fGCLK_DAC)——FCLK_53MHzFCLK_53: Refer to Maximum Clock Frequencies Electrical Specifications
DAC_5DSAMPDAC Sampling RateLow Power

(DACCTRLx.CCTRL=0x0)

0.05—0.1MSPS+/-4 LSB of final value for step size≤100 LSB @ CLOAD & RLOAD w/AVDD=3.3V
High Power

(DACCTRLx.CCTRL=0x2)

0.1—1
DAC_7VOUTOutput Voltage Linear RangeAVSS+0.15—AVDD-0.15VExt Pin (Buffered) VREF=AVDD @ CLOAD & RLOAD
AVSS+0.15—VREF Ext Pin (Buffered) @ CLOAD & RLOAD (VREF < (AVDD-150mV))
AVSS—VREFInternal (no buffer)
DAC_9VREF (6)DAC Reference Input OptionREFSEL = VREFAB

CTRLB.REFSEL = 0x2

2.4V—AVDD-0.15VExternal Reference

VREFAB (buffered)

VREF bypass Cap = 10 nF

REFSEL = VREFAU

CTRLB.REFSEL = 0x0

—AVDDExternal Reference

VREFAU (unbuffered) VREF bypass Cap = 10 nF

REFSEL = INTREF

CTRLB.REFSEL = 0x3

VR_1

VR_3

AVDD-0.15Internal Reference

VR_1, VR_3: Refer to

Internal Voltage Reference Electrical Specifications

REFSEL = AVDD

CTRLB.REFSEL = 0x1

AVDD—
DAC_11CLOADDAC Out max load to meet VOUT & TSET ——50pF—
DAC_13RLOADDAC Out max load to meet VOUT & TSET 5——kΩ—
DAC_15TSET (4)DAC Settling TimeLow Power Mode

(DACCTRLx.CCTRL = 0)

——1/DSAMPmin+1µs+/-4LSB of final value for step size≤100 LSB @ CLOAD & RLOAD w/ AVDD=3.3V
High Performance Mode

(DACCTRLx.CCTRL = 2)

1/DSAMPmin+1
DAC_17TSET_FS (4)DAC Full Scale Settling TimeLow Power Mode

(DACCTRLx.CCTRL = 0)

——7/DSAMPmin+1 µs+/-4 LSB of final value for step size from 10% to 90% @ CLOAD & RLOAD w/ AVDD=3.3V
High Performance Mode

(DACCTRLx.CCTRL = 2)

7/DSAMPmin+1
DIFFERENTIAL MODE (2,3,6)
DDAC_19INL Integral Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-2.5-2.5LSBAVDD=3.3V w/ CLOAD & RLOAD

High Power Mode (DACCTRLx.CCTRL=2)

(Max sampling rate 1MSPS)

A clipping value of 150mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to DAC_7 parameter.
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-2.9-2.5
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-2.1-2.1
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-5.1-5.0
DDAC_21DNL Differential Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-2.3-1.0LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-2.6-2.7
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-2.1-1.2
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-6.4-5.9
DDAC_23GERR Gain ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

-31.8--18.2LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-31.9--16.4
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-37.8--17.6
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-105.8-59.2
DDAC_25EOFF Offset ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

4.9-15.2LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-1.6-16.8
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

4.3-19.1
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-34.0-51.9
DDAC_27ENOB (5)Effective Number of BitREFSEL = AVDD

CTRLB.REFSEL = 0x1

10.0-10.9BitsAVDD=3.3V w/ CLOAD & RLOAD.

Digital sine magnitude: 0x080 to 0xF7F

High Power Mode (DACCTRLx.CCTRL=2)

(Max sampling rate 1MSPS)

REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

10.7-12.5
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

10.6-12.3
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

9.6-11.2
DDAC_29SNR (5)Signal To Noise RatioREFSEL = AVDD

CTRLB.REFSEL = 0x1

72.1-79.0dB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

72.5-78.1
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

71.6-78.7
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

59.9-69.8
DDAC_31THD (1,5)Total Harmonic DistortionREFSEL = AVDD

CTRLB.REFSEL = 0x1

-68.0--62.4dB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-85.2--67.6
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-80.3--66.8
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-82.5--67.3
SINGLE ENDED MODE (2,3,6)
SDAC_19INL Integral Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-3.4-3.2LSB AVDD=3.3V w/ CLOAD & RLOAD

High Power Mode (DACCTRLx.CCTRL=2)

(Max sampling rate 1MSPS)

A clipping value of 150mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to DAC_7 parameter.
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-5.1-4.7
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-4.4-4.2
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-12.3-8.2
SDAC_21DNL Differential Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-3.7-2.7LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-4.8-5.1
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-3.6-3.3
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-13.0-11.3
SDAC_23GERR Gain ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

-38.4--19.1LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-39.8--19.8
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-45.3--20.6
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-111.9-53.8
SDAC_25EOFF Offset ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

3.5-16.8LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

4.9-22.2
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

8.7-26.4
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

8.7-27.4
SDAC_27ENOB (5)Effective Number of BitREFSEL = AVDD

CTRLB.REFSEL = 0x1

9.9-11.0BitsAVDD=3.3V w/ CLOAD & RLOAD.

Digital sine magnitude: 0x080 to 0xF7F

High Power Mode (DACCTRLx.CCTRL=2)

(Max sampling rate 1MSPS)

REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

9.8-11.3
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

9.7-11.2
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

8.7-10.2
SDAC_29SNR (5)Signal To Noise RatioREFSEL = AVDD

CTRLB.REFSEL = 0x1

65.7-76.0dB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

63.6-75.5
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

63.6-75.5
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

55.0-65.0
SDAC_31THD (1,5)Total Harmonic DistortionREFSEL = AVDD

CTRLB.REFSEL = 0x1

-68.9--62.4dB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-71.2--63.3
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-70.5--62.8
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-70.6--62.6
Note:
  1. Value taken over 7 harmonics.
  2. 12-bit mode.
  3. Over VOUT range defined by DAC_7 parameter.
  4. Assuming DAC is configured and that first conversion is done.
  5. Characterized with 1kHz sine wave.
  6. DAC functional device operation with external VREF < 2.4V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on AVDD, AVSS and VREF accuracy/drift.