49.27 USART Electrical Specifications (PL0)

Table 49-37. USART Electrical Specifications (Performance Level 0 Mode)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
UT_1FBRATEBaud Rate

Asynchronous

SAMPR = 16x mode

——0.375Mbps—
UT_3

Asynchronous

SAMPR = 8x mode

——0.75Mbps—
UT_5

Asynchronous

SAMPR = 3x mode

——2Mbps—
UT_7Synchronous Mode——1.5Mbps—
UT_9FUSARTUSART max GCLK_SERCOMx_CORE——FCLK_23 MHzFCLK_23: Refer to

Maximum Clock Frequencies Electrical Specifications

UT_11FXCKUSART External Clock Input ——FCLK_23MHz—
Note:
  1. These parameters are characterized, but not tested in manufacturing.