49.26 SPI Electrical Specifications (PL2)

Figure 49-9. SERCOMx SPI Host Module CPHA = 0 Timing Diagrams
Figure 49-10. SERCOMx SPI Host Module CPHA = 1 Timing Diagrams
Table 49-35. SERCOMx SPI Module Host Mode Electrical Specifications (Performance Level 2 Mode) (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
MSP_1FSCKSCK Frequency—— 12MHzVDD=1.8V, CLOAD=30pF(MAX)
—— 12VDD=3.3V, CLOAD=30pF(MAX)
MSP_3TSCLSCK Output Low Time1/(2*FSCK)——ns—
MSP_5TSCHSCK Output High Time1/(2*FSCK)——ns—
MSP_7TSCFSCK & MOSI Output Fall Time——DI_27nsDI_27: Refer to I/O Pin Electrical Specifications
MSP_9TSCRSCK & MOSI Output Rise Time——DI_25nsDI_25: Refer to I/O Pin Electrical Specifications
MSP_11TMOVMOSI Data Output Valid after SCK——17.2 nsVDD=3.3V, CLOAD=30pF(MAX)
MSP_13TMOHMOSI hold after SCK0——ns
MSP_15TMISMISO Setup Time of Data Input to SCK 1.2——ns
MSP_17TMIHMISO Hold Time of Data Input to SCK 32.6——ns
MSP_19SPI_GCLKSERCOM SPI input clk freq, GCLK_SERCOMx_CORE——FCLK_23MHzFCLK_23: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. The SPI I/O pins configured with drive strength enabled (PORT.PINCFGn.DRVSTR = 1).
Figure 49-11. SERCOMx SPI Client Module (CPHA = 0) Timing Diagrams
Figure 49-12. SERCOMx SPI Client Module (CPHA = 1) Timing Diagrams
Table 49-36. SERCOMx SPI Module Client Mode Electrical Specifications (Performance Level 2 Mode) (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SSP_1FSCKSCK Frequency——12MHzVDD=1.8V, CLOAD=30pF(MAX)
——12VDD=3.3V, CLOAD=30pF(MAX)
SSP_3TSCLSCK Output Low Time1/(2*FSCK)——ns—
SSP_5TSCHSCK Output High Time1/(2*FSCK)——ns—
SSP_7TSCFSCK & MOSI Output Fall Time——DI_27nsDI_27: Refer to I/O Pin Electrical Specifications
SSP_9TSCRSCK & MOSI Output Rise Time——DI_25nsDI_25: Refer to I/O Pin Electrical Specifications
SSP_11TSOVMOSI Data Output Valid after SCK——40.1nsVDD=3.3V, CLOAD=30pF(MAX)
SSP_13TSOHMOSI hold after SCK10.4——ns
SSP_15TSISMISO Setup Time of Data Input to SCK16.5——ns
SSP_17TSIHMISO Hold Time of Data Input to SCK3——ns
SSP_19TSSSSS setup to SCK (CTRLB.PLOADEN=1)2/fAPBx+13,9——ns
SS setup to SCK (CTRLB.PLOADEN=0)13.9——
SSP_21TSSHSS hold after SCK Client41.7——ns
SSP_23fGCLK_SERCOMx_CORESERCOM SPI input clk freq, GCLK_SPI——FCLK_23MHzFCLK_23: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. The SPI I/O pins configured with drive strength enabled (PORT.PINCFGn.DRVSTR = 1).