49.37 TRNG Electrical Specifications

Table 49-51. True Random Number Generator Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TRNG_1TRNGWKUPTRNG Wake-up Time100——msDelay between TRNG Enable (CTRLA.ENABLE=1) and first random number read