49.28 USART Electrical Specifications (PL2)

Table 49-38. USART Electrical Specifications (Performance Level 2 Mode)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
UT_21FBRATEBaud Rate

Asynchronous

SAMPR = 16x mode

——1.5Mbps—
UT_23

Asynchronous

SAMPR = 8x mode

——3Mbps—
UT_25

Asynchronous

SAMPR = 3x mode

——8Mbps—
UT_27Synchronous Mode——6Mbps—
UT_29FUSARTUSART max GCLK_SERCOMx_CORE——FCLK_23 MHzFCLK_23: Refer to

Maximum Clock Frequencies Electrical Specifications

UT_31FXCKUSART External Clock Input——FCLK_23MHz—
Note:
  1. These parameters are characterized, but not tested in manufacturing.