49.34 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications

Table 49-48. NVM Block Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PL0PL2PL0PL2
NVM_1FRETEN (1)Flash Data Retention20——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_3EP (1)Cell Endurance (Flash Erase or Write Operation)10K——Cycles
NVM_3ACell Endurance using Tamper Erase 50
NVM_5FREAD (2,4)Flash Read0 Wait State———811MHzVDD=3.3V
1 Wait States———1222
2 Wait States———1235
3 Wait States———1248
0 Wait State———611MHzVDD=1.8V
1 Wait States———1222
2 Wait States———1235
3 Wait States———1248
NVM_7TFPW (3,4)Program Cycle Time Write Page——2.5msVDD=3.3V
NVM_9TCE (4)Erase Chip—212sec
NVM_11TFEB (3,4)Erase Row——6ms
NVM_13IDDPROGSupply Current during Programming——10mAVDD=3.3V
Note:
  1. Reliability characteristics are given when not using tamper erase operations except if noted.
  2. Maximum FLASH operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. This field defines the number of Wait states required to access the Embedded Flash Memory.
  3. For this Flash technology, a maximum number of eight consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.
  4. TA = 25°C.