49.15 OSCULP32K Electrical Specifications

Table 49-19. Low Power Internal 32.768 kHz RC Oscillator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency—32.768—kHzTA = 25°C , AVDD = 3.3V
LP32K_3LPRC32K_ACCAccuracy-23—25%AVDD = 3.3V
LP32K_9RC32K_DutyOscillator Duty Cycle—50—%TA = 25°C , AVDD = 3.3V