49.22 OPAMP Electrical Specifications

Table 49-30. OPAMP Electrical Specifications (1,2)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OA_1VCMRCommon Mode Input Voltage Range0.012—AVDD - 0.15V—
OA_2CMRR Common Mode Rejection Ratio-65——dB

VCM = AVDD/2

OA_3VOFFSETOp amp Offset Voltage-6—6mV—
OA_4VINInput Voltage RangeAVSS—AVDDV—
OA_5ILKGInput leakage current——DI_13µADI_13: Refer to I/O Pin Electrical Specifications
OA_6PSRRPower Supply Rejection Ratio—64.8—dB@ 10 kHz,

OPAMPCTRLx.BIAS = 0x3

44.8@ 100 kHz,

OPAMPCTRLx.BIAS = 0x3

25.1@ 1 MHz,

OPAMPCTRLx.BIAS = 0x3

OA_8VOHAmplifier Output Voltage HighAVDD - 0.3——V

ISOURCE @ 5mA

AVDD - 0.2

ISOURCE @ 3mA

AVDD - 0.07

ISOURCE @ 1mA

OA_9VOLAmplifier Output Voltage Low——AVSS + 0.4VISINK @ 5mA
AVSS + 0.25ISINK @ 3mA
AVSS + 0.09ISINK @ 1mA
OA_10TONEnable to Valid Output—2.7—μsOPAMPCTRLx.BIAS = 0x3
6.4OPAMPCTRLx.BIAS = 0x2
21.5OPAMPCTRLx.BIAS = 0x1
88.5OPAMPCTRLx.BIAS = 0x0
OA_12IOSInput Offset Current—— DI_13µADI_13: Refer to I/O Pin Electrical Specifications
OA_13IBInput Bias Current—— DI_13µADI_13: Refer to I/O Pin Electrical Specifications
OA_14SRSlew Rate—2.1—V/μsOPAMPCTRLx.BIAS = 0x3,

OPAMP Vout 10-90%,

unity gain, 32 pF load

0.9OPAMPCTRLx.BIAS = 0x2,

OPAMP Vout 10-90%,

unity gain, 32 pF load

0.25OPAMPCTRLx.BIAS = 0x1,

OPAMP Vout 10-90%,

unity gain, 32 pF load

0.06OPAMPCTRLx.BIAS = 0x0,

OPAMP Vout 10-90%,

unity gain, 32 pF load

OA_15GBW1Non Unity Gain Bandwidth3.57——MHz

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=3, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW1 is measured at Gain=0dB.

1.70

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=2, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW1 is measured at Gain=0dB.

0.84

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=1, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW1 is measured at Gain=0dB.

0.23

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=0, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW1 is measured at Gain=0dB.

OA_16AV1Non Unity Gain—16—V/V

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=3, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

16

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=2, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

2

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=1, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

2

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=0, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

OA_17PM1Non Unity Phase Margin49.1——Degrees

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=3, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

57.7

Non-inverting gain of 16 Config:

OPAMPCTRLx.BIAS=2, POTMUX=0x7,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

88.6

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=1, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

87.2

Non-inverting gain of 2 Config:

OPAMPCTRLx.BIAS=0, POTMUX=0x2,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

OA_18GBW2Unity Gain Bandwidth4.29——MHz

Unity gain follower Config:

OPAMPCTRLx.BIAS=3, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW2 is measured at Phase=-45deg.

2.02

Unity gain follower Config:

OPAMPCTRLx.BIAS=2, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW2 is measured at Phase=-45deg.

0.75

Unity gain follower Config:

OPAMPCTRLx.BIAS=1, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW2 is measured at Phase=-45deg.

0.21

Unity gain follower Config:

OPAMPCTRLx.BIAS=0, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Vin=25mVpp and Vout DC at half AVDD.

GBW2 is measured at Phase=-45deg.

OA_19AV2Unity Gain—1—V/V

Unity gain follower Config:

OPAMPCTRLx.BIAS=3, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

1

Unity gain follower Config:

OPAMPCTRLx.BIAS=2, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

1

Unity gain follower Config:

OPAMPCTRLx.BIAS=1, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

1

Unity gain follower Config:

OPAMPCTRLx.BIAS=0, POTMUX=0x0,

Cload=47pF, Rload=1kΩ.

Fin=50kHz,

Vin=25mVpp and Vout DC at half AVDD.

Note:
  1. AVDD = 3.3V.
  2. Parameters depend on the opamp configuration and must fulfill OA_8, OA_9, OA_15, OA_16, OA_17, OA_19 and OA_21 parameters specification.