49.32 TCC Module Electrical Specifications

Figure 49-22. TCCx Timer Capture Input Module Timing Diagrams
Figure 49-23. TCCx Timer Compare Output Module Timing Diagrams
Figure 49-24. TCCx Timer Compare Fault Output Module Timing Diagrams
Table 49-45. TCCx Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGCLK_TCCx——nsVDD(min)
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGCLK_TCCx——nsVDD(min)
TCC_5TCCINPERIODCapture Input Period4/fGCLK_TCCx——nsVDD(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time3 x DI_27——nsVDD(min)

DI_27: Refer to

I/O Pin Electrical Specifications

TCC_9TCCOUTHIGHCompare TCCx Output High Time3 x DI_25——nsVDD(min)

DI_25: Refer to

I/O Pin Electrical Specifications

TCC_11TCCOUTPERIODCompare Output PeriodTCC_7 + TCC_9——nsVDD(min)
TCC_13fGCLK_TCCx TCC peripheral module clock frequency——FCLK_35MHzVDD(min),

FCLK_35: Refer to Maximum Clock Frequencies Electrical Specifications

TCC_15TCCFDFault Input to I/O Pin Change——90.1nsVDD(min)