49.21 ADC Electrical Specifications

Table 49-25. ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC Module SupplyAVDD(min)—AVDD(max)V—
Reference Inputs
ADC_3VREF (1)ADC Reference Voltage2.4—AVDDVVREF = AVDD

(REFCTRL.REFSEL = 0x5)

—AVDD-0.6VREF != AVDD

(REFCTRL.REFSEL != 0x5)

Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal Range AVSS—VREFVSingle-Ended Mode
-VREF—VREFDifferential Mode
ADC_9VCMINInput Common Mode Voltage0.7—VREF-0.7V—
ADC_11TSETTLINGADC Stabilization Time—10—µsCTRLA.ENABLE=1 or CTRLA.ONDEMAND=1
Note:
  1. ADC functional device operation with external VREF<2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on AVDD, AVSS.
Table 49-26. ADC Single Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE ADC Accuracy (3)
SADC_11ResResolution8—12BitsSelectable 8, 10, 12 bit Resolution Ranges
SADC_13ENOB (1,2)Effective Number of bits8.6——Bits

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_158.5——Bits

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_19INL Integral Nonlinearity-7.4—7.3LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_21-8.7—8.9LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_25DNL Differential Nonlinearity-0.99—1.4LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_27-0.99—2.1LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_31GERR Gain Error-24—14%

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_33-37—18%

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_37EOFFOffset Error-42—43mV

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_39-41—60mV

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_43TUETotal Unadjusted Error2.9—27LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_454.3—47LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SINGLE ENDED MODE ADC Dynamic Performance (1,2,3)
SADC_49SINAD Signal to Noise and Distortion53.6 ——dB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_5052.8 ——

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_51SNR Signal to Noise ratio 55.3——

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_52 54.2——

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_53SFDR Spurious Free Dynamic Range57.6 ——

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_5457.3 ——

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_55THD (4)Total Harmonic Distortion——-56.1

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_56—— -55.7

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1MSPS/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated.
    • 12bit resolution mode
  4. Value taken over 7 harmonics.
Table 49-27. ADC Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy (3)
DADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
DADC_13ENOB (1,2)Effective Number of bits9.7——bits

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_159.5——bits

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_19INLIntegral Nonlinearity-3.5—4.1LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_21-5.4—4.8LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_25DNLDifferential Nonlinearity-0.99—1.0LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_27-0.99—1.8LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_31GERR Gain Error-19—7%

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_33-14—22%

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_37EOFFOffset Error-5.6—2.1mV

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_39-4.9—2.3mV

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_43TUETotal Unadjusted Error2.3—8.0LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_453.5—11LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DIFFERENTIAL MODE ADC Dynamic Performance (1,2,3)
DADC_49SINAD Signal to Noise and Distortion59.9——dB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5059.2——

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_51SNRSignal to Noise ratio62.4——

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5261.4——

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_53SFDR Spurious Free Dynamic Range61.9——

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5463.6——

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_55THD (4)Total Harmonic Distortion——-61.4

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_56——-63.5

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max)=1MSPS/100 = 10kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated
    • 12bit resolution mode
  4. Value taken over 7 harmonics.
Table 49-28. ADC Conversion Electrical Requirements
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Clock Requirements
ADC_57TADADC Clock Period62.5—6250ns—
ADC_58fGCLK_ADCADC Module GCLK max input freq——FCLK_51MHzFCLK_51: Refer to Maximum Clock Frequencies Electrical Specifications
ADC Single-Ended Throughput Rates
ADC_59FTP (Single-Ended Mode) (1)Throughput Rate

(Single-Ended)

——1.231MSPS12-bit resolution, Rsource ≤298 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1.33310-bit resolution, Rsource ≤633 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1.68-bit resolution, Rsource ≤1,103 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1MSPS12-bit resolution, Rsource ≤6,335Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

——1.06710-bit resolution, Rsource ≤7,677 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

——1.2318-bit resolution, Rsource ≤9,556 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

ADC Differential Mode Throughput Rates
ADC_61FTP (Differential Mode) (1)Throughput Rate

(Differential Mode)

——1.231MSPS12-bit resolution, Rsource ≤298 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1.45510-bit resolution, Rsource ≤633 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1.7788-bit resolution, Rsource ≤1,103 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

——1MSPS12-bit resolution, Rsource ≤6,335Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

——1.14310-bit resolution, Rsource ≤7,667 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

——1.3338-bit resolution, Rsource ≤9,556 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (# of user analog inputs in use on specific target ADC module)).
    • Specification values assume only one AINx channel in use
Table 49-29. ADC Conversion Electrical Requirements (continued)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMP (1,2)ADC Sample Time1 ——TAD

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 298 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 633 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 1,103 Ω

2 ——

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 2,310 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 2,981 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 3,921 Ω

3 ——

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 4,323 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 5,329 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 6,738 Ω

4 ——

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 6,335 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 7,678 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 9,556 Ω

5 ——

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 8,348 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 10,026 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 12,374 Ω

ADC_63TSAMP (1,2)ADC Sample Time6 ——TAD

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 10,361 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 12,374 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 15,192 Ω

3000——nsWith DAC as input
10000——nsWith Internal BANDGAP as input
ADC_65TCNV Conversion Time

(Single-Ended Mode)

12TAD12-bit resolution
1110-bit resolution
98-bit resolution
ADC_67Conversion Time

(Differential Mode)

12TAD12-bit resolution
1010-bit resolution
88-bit resolution
ADC_69CSAMPLEADC Internal Sample Cap——3.2pF—
ADC_71RSAMPLEADC Internal impedance——1715Ω—
Note:
  1. When SAMPCTRL.OFFCOMP = 0:
    • TSAMP = (((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution+2) * ln(2)) / TAD) +1 rounded down to nearest whole integer
    • Use the above formula for RSOURCE values exceeding TSAMP = 6.
    • SAMPCTRL.SAMPLEN = (TSAMP / TAD - 1)
  2. When SAMPCTRL.OFFCOMP=1:
    • TSAMP = 4 (Forced by ADC Hardware)
    • SAMPCTRL.SAMPLEN = (n/a, Ignored by ADC Hardware)