49.19 FDPLL96M Electrical Specifications

Table 49-23. FDPLL96M (Frequency Digital Phase Locked Loop) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL96M (Fractional Digital Phase Locked Loop)
FDPLL_1FDPLL_FINFDPLL96M Input Frequency Range32—2000kHz

XOSC32 32.768 kHz PPM≤100.

FDPLL_3FDPLL_FOUTFDPLL96M Output Clock Frequency32—48MHz

XOSC32 32.768 kHz PPM≤100.

Performance Level 0

FDPLL_3A32—96

XOSC32 32.768 kHz PPM≤100.

Performance Level 2

FDPLL_5FDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk——3.8%

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5A——4

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5B——2.7

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5C——2.6

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5D——2

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5EFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk——7.5%

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5F——6.5

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5G——5.7

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5H——2.9

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5I——2.7

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5JFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk——6.7%

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5K——4.8

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5L——9.1

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5M——3.4

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5N——5.3

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5OFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk——10.5%

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5P——6.7

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5Q——10.0

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5R——3.5

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5S——5.3

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_11FDPLL_SRT (1)FDPLL96M Start-Up / Lock Time—1.2—ms

XOSC32 32.768 kHz PPM≤100.

FDPLL_11A—23—

XOSC 2MHz PPM≤100.

Note:
  1. REFCLK for FDPLL96M is XOSC or XOSC32K.