49.33 USB Electrical Specifications

Table 49-46. USB Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
USB_1VUSBUSB Transceiver Voltage3—3.6V—
VBUS Supply
USB_3VBUSHigh-power Port4.75—5.25V500 mA Load
USB_5Low-power Port4.4—5.25V100 mA Load
USB_7VILUSBInput Low Voltage for USB Buffer——0.8V—
USB_9VIHUSBInput High Voltage for USB Buffer2——V—
USB_11VDIFSDifferential Input Sensitivity0.2——VThe difference between D+ and D- must exceed this value while VCM is met
USB_13VCMDifferential Common Mode Range0.8—2.5VVUSB = 3.0V-to-3.6V
USB_15ZOUTDriver Output Impedance28—44Ω—
USB_17VOLUSBVoltage Output Low——0.3V1.425 kΩ load connected to VUSB = 3.6V
USB_19VOHUSBVoltage Output High2.8——V14.25 kΩ load connected to ground w/VUSB = 3.0V
USB_23USBCLKSUSB Clock Source (1)

fGCLK_USB of 48 MHz ± 0.25%

—48—MHzfGCLK_USB = 48 MHz ± 0.25%
USB_25USBAHBMin. AHB Clock for USB operations12——MHz—
Note:
  1. External Crystal or clock oscillator ≤ 50 ppm with FDPLL96M only for fGCLK_USB of 48 MHz ± 0.25%.
Table 49-47. USB Clocks Configuration
USB Clock configurationStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics Device mode operationHost mode operation
USB_31USB_GCLK_SRCDFLL48M Open loopNoNo
DFLL48M Close loop, Ref. internal OSC sourceNoNo
DFLL48M Close loop, Ref. external XOSC sourceYesNo
DFLL48M Close loop, Ref. SOF

(USB recovery mode)

Yes (1)N/A
FDPLL96M internal OSCNoNo
FDPLL96M external OSC

(with FDPLL96M reference clock < 1MHz)

YesNo
FDPLL96M external OSC

(with FDPLL96M reference clock >1MHz)

Yes (2)Yes
Note:
  1. When using DFLL48M in USB recovery mode, the Fine Step value must be 0x0A to guarantee a USB clock at +/-0.25% before 11ms after a resume. Only usable in LDO regulator mode.
  2. FDPLL96M lock time is short when the clock frequency source is high (> 1 MHz). Thus, FDPLL96M and external OSC can be stopped during USB suspend mode to reduce consumption and guarantee a USB resume signal time, refer to “USB specification” for additional information.