49.18 DFLLULP Electrical Specifications

Table 49-22. DFLLULP (Digital Frequency Locked Loop) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DFLLULP (Closed Loop Only)
DFLL_31DFLLULP_CL_FINDFLLULP Closed loop Input Frequency Range32 32.76833kHz-
DFLL_33DFLLULP_CL_FOUTDFLLULP Closed Loop Clock Frequency7.788.3MHz

LDO Mode,

Performance Level 0 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_33A30.93233.1

LDO Mode,

Performance Level 2 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_33B7.788.3

BUCK Mode,

Performance Level 0 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_33C30.83233.2

BUCK Mode,

Performance Level 2 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_35DFLLULP_CL_JitterDFLLULP Period Jitter Pk-to-Pk——5.5%

LDO Mode,

Performance Level 0 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_35A——5.7

LDO Mode,

Performance Level 2 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_35B——7.7

LDO Mode,

Performance Level 0 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_35C——6.8

LDO Mode,

Performance Level 2 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_37DFLLULP_CL_SRTDFLLULP Closed Loop Mode Lock Time——362µs

Closed Loop mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

Binary Search mode enabled