49.29 I2S Electrical Specifications (PL2)

Figure 49-13. I2S Host Mode Timing Diagram
Table 49-39. I2S Host Mode Electrical Specifications (Performance Level 2 Mode) (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics Min.Typ.Max.UnitsConditions
I2S_1fM_MCKHost MCK Frequency——19.4MHzVDD=1.8V, CLOAD=30pF(MAX)
——27VDD=3.3V, CLOAD=30pF(MAX)
I2S_3tMCKLMCK Output Low Time1/(2*fM_SCK)——ns—
I2S_5tMCKHMCK Output High Time1/(2*fM_SCK)——ns—
I2S_7tMCKRMCK Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
I2S_9tMCKFMCK Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
I2S_11fM_SCKHost SCK Frequency——7MHzVDD=1.8V, CLOAD=30pF(MAX)
——7VDD=3.3V, CLOAD=30pF(MAX)
I2S_13tSCKLSCK Output Low Time1/(2*fM_SCK)——ns—
I2S_15tSCKHSCK Output High Time1/(2*fM_SCK)——ns—
I2S_17tSCKRSCK Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
I2S_19tSCKFSCK Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
I2S_21tM_FSVALIDHost Frame Sync Valid——11.1nsVDD=1.8V, CLOAD=30pF(MAX)
——11.2VDD=3.3V, CLOAD=30pF(MAX)
I2S_23tM_FSHOLDHost Frame Sync Hold——0nsVDD=1.8V, CLOAD=30pF(MAX)
——0VDD=3.3V, CLOAD=30pF(MAX)
I2S_25tM_DISETUPHost Data Input Setup38.1——nsVDD=1.8V, CLOAD=30pF(MAX)
27.5——VDD=3.3V, CLOAD=30pF(MAX)
I2S_27tM_DIHOLDHost Data Input Hold0——nsVDD=1.8V, CLOAD=30pF(MAX)
0——VDD=3.3V, CLOAD=30pF(MAX)
I2S_29tM_DOVALIDHost Data Output Valid——7.1nsVDD=1.8V, CLOAD=30pF(MAX)
——6.8VDD=3.3V, CLOAD=30pF(MAX)
I2S_31tM_DOHOLDHost Data Output Hold0.7——nsVDD=1.8V, CLOAD=30pF(MAX)
0——VDD=3.3V, CLOAD=30pF(MAX)
I2S_33fGCLK_I2SI2S Max GLK Input Clock Freq——FCLK_29MHzFCLK_29: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. I²S I/O pins configured with drive strength enabled (PORT.PINCFGn.DRVSTR=1).
Figure 49-14. I2S Client Mode Timing Diagram
Table 49-40. I2S Client Mode Electrical Specifications (Performance Level 2 Mode) (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_41fS_SCKSCK Client Frequency——12.5MHzVDD=1.8V, CLOAD=30pF(MAX)
——12.5VDD=3.3V, CLOAD=30pF(MAX)
I2S_43tS_FSVALIDFrame Sync Valid7.5——nsVDD=1.8V, CLOAD=30pF(MAX)
7——VDD=3.3V, CLOAD=30pF(MAX)
I2S_45tS_FSHOLDFrame Sync Hold0——nsVDD=1.8V, CLOAD=30pF(MAX)
0.4——VDD=3.3V, CLOAD=30pF(MAX)
I2S_47tS_DISSETUPData Input Client Setup6.3——nsVDD=1.8V, CLOAD=30pF(MAX)
5.7——VDD=3.3V, CLOAD=30pF(MAX)
I2S_49tS_DISHOLDData Input Client Hold0.6——nsVDD=1.8V, CLOAD=30pF(MAX)
1.2——VDD=3.3V, CLOAD=30pF(MAX)
I2S_51tS_DSOVALIDData Output Client Valid——38.6nsVDD=1.8V, CLOAD=30pF(MAX)
——27.3VDD=3.3V, CLOAD=30pF(MAX)
I2S_53tS_DSOHOLDData Output Client Hold33.6——nsVDD=1.8V, CLOAD=30pF(MAX)
10.1——VDD=3.3V, CLOAD=30pF(MAX)
Note:
  1. I²S I/O pins configured with drive strength enabled (PORT.PINCFGn.DRVSTR=1).
Figure 49-15. I2S PDM2 Mode Timing Diagram
Table 49-41. I2S PDM2 Mode Electrical Specifications (Performance Level 2 Mode) (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_55tSCKSCK Frequency——7MHzVDD=1.8V, CLOAD=30pF(MAX)
——7VDD=3.3V, CLOAD=30pF(MAX)
I2S_57tPDM2LSPDM Left Channel Setup39.1——nsVDD=1.8V, CLOAD=30pF(MAX)
28——VDD=3.3V, CLOAD=30pF(MAX)
I2S_59tPDM2LHPDM Left Channel Hold0——nsVDD=1.8V, CLOAD=30pF(MAX)
0——VDD=3.3V, CLOAD=30pF(MAX)
I2S_61tPDM2RSPDM Right Channel Setup42.5——nsVDD=1.8V, CLOAD=30pF(MAX)
32.1——VDD=3.3V, CLOAD=30pF(MAX)
I2S_63tPDM2RHPDM Right Channel Hold0——nsVDD=1.8V, CLOAD=30pF(MAX)
0——VDD=3.3V, CLOAD=30pF(MAX)
Note:
  1. I²S I/O pins configured with drive strength enabled (PORT.PINCFGn.DRVSTR=1).