49.17 DFLL48M Electrical Specifications

Table 49-21. DFLL48M (Digital Frequency Locked Loop) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DFLL48M (Open Loop) (1,2)
DFLL_1DFLL48M_OL_FOUTDFLL48M Open Loop Clock Frequency45.646.447MHz

LDO Mode,

Performance Level 0 Mode

DFLL_1A47.447.948.5

LDO Mode,

Performance Level 2 Mode

DFLL_1B45.146.447.3

BUCK Mode,

Performance Level 0 Mode

DFLL_1C47.347.948.6

BUCK Mode,

Performance Level 2 Mode

DFLL_9DFLL48M_OL_SRTStart-Up

(Ready bit valid)

——11µs

Performance Level 0 Mode

DFLL_9A——10

Performance Level 2 Mode

DFLL48M (Closed Loop) (3,4)
DFLL_11DFLL48M_CL_FINDFLL48M Closed loop Input Frequency Range0.73232.76833kHz-
DFLL_13DFLL48M_CL_FOUTDFLL48M Closed Loop Clock Frequency47.74848.3MHz

LDO Mode,

Performance Level 0 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_13A47.84848.2

LDO Mode,

Performance Level 2 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_13B47.24848.9

BUCK Mode,

Performance Level 0 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_13C47.74848.3

BUCK Mode,

Performance Level 2 Mode,

XOSC32 32.768 kHz PPM≤100

DFLL_15DFLL48M_CL_JitterDFLL48M Period Jitter Pk-to-Pk——2%

LDO Mode,

Performance Level 0 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_15A——1

LDO Mode,

Performance Level 2 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_15B——13

LDO Mode,

Performance Level 0 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_15C——4

LDO Mode,

Performance Level 2 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_21DFLL48M_CL_SRT (5)DFLL48M Closed Loop Mode Lock Time——2074µs

Performance Level 0 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

DFLL_21A——853

Performance Level 2 Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm

Note:
  1. In Open Loop mode, the DFLL48M clock will be determined by the values written to the DFLL Coarse and the DFLL Fine bit fields (DFLLVAL.COARSE and DFLLVAL.FINE) in the DFLL Value register. Using the "DFLL48M COARSE" value from the NVM Software Calibration Area in DFLLVAL.COARSE helps to output a frequency close to 48MHz.
  2. Not recommended for functional USB operation, SOF sync start-up only.
  3. In Closed loop mode the DFLL48M can use a variety of clock sources. The DFLL48M can be trimmed using register DFLLMUL.
  4. To ensure that the device stays within the maximum allowed clock frequency, any reference clock for DFLL48M in close loop must be within a 2% error accuracy.
  5. DFLLMUL = 1464, DFLLCTRL.BPLCKC = 1: only fine value change, coarse value locked to the reset value.

    DFLLCTRL.QLDIS = 0: quick lock enable, DFLLCTRL.CCDIS = 1: Enabling chill cycles might double the lock time.

    DFLLMUL.FSTEP = 10 : Max fine step size, divided or dividing into two parts, search. 10 is a optimum value.