46.11.1.1 Buck Converter

Table 46-15. Buck Converter Electrical Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
PEFFPower Efficiency(2)IOUT = 5mA-86-%
IOUT = 50mA-85-%
VREGSCALVoltage scaling(1)min step size for PLx to PLy transition-5-mV
Voltage Scaling Period-1-µs
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. These values are based on characterization. They are not covered in test limits in production.
Table 46-16. External Components Requirements in Switching Mode(1)
SymbolParameterConditionsMin.Typ.Max.Units
CINInput regulator capacitorTantalum or Electrolitic Dielectric-10-µF
Ceramic dielectric X7R-100-nF
COUTOutput regulator capacitorTantalum or Electrolitic Dielectric0.811.2µF
Ceramic dielectric X7R-100-nF
LEXTExternal inductance-81012µH
RSERIE_LEXTSerial resistance of Lext---0.7Ω
RSERIE_COUTSerial resistance of COUT---0.5Ω
SFR_LEXTSelf-resonant frequency of LEXT-30--MHz
ISAT_LEXTSaturation current -275--mA
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.