46.11.1.2 LDO Regulator

Table 46-17. LDO Regulator Electrical Characteristics (1)
SymbolParameterConditionsTyp.Units
VREGSCALVoltage scalingmin step size for PLx to Ply transition5mV
Voltage Scaling Period1µs
Note: 1. These values are based on simulation. They are not covered by production test limits or characterization.
Table 46-18. External Components Requirements in Linear Mode (1)
SymbolParameterConditionsMin.Typ.Max.Units
CINInput regulator capacitorTantalum or electrolitic dielectric-10-µF
Ceramic dielectric X7R-100-nF
COUTOutput regulator capacitorTantalum or electrolitic dielectric0.811.2µF
Ceramic dielectric X7R-100nF
Rserie_COUTSerial resistance of COUT---0.5Ω
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.